The light and slim RACPRO1-RD40 is a high reliability n+1 DIN Rail redundancy diode module in extremely compact dimensions of 135 x 140.4mm with a width of only 43mm. The wide DC input range of 9V to 56V allows connection of Power Supplies with 12V, 24V or 48V outputs in n+1 redundancy operation up to 20A or up to 40A output in sharing or parallel operation. With highly efficient MOSFET-technology the module specially designed for demanding applications in the harsh industrial automation field with only 140mV voltage drop. These units will deliver up to 40A over the full -40°C to +70°C ambient temperature range with only convection cooling and maximum power loss of 5W typ. The unique and innovative modern design with 25° push-in connectors allows easy tool-less installation or replacement. The product is certified according to the global safety standards IEC/EN/UL/CSA 62368-1. Electromagnetic radiated and conducted emissions are compliant to heavy industrial EN 61000-6-4 Class B emission standard and EN 61000-6-2 immunity standard.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACPRO1-RD40
Focus
New
| Isolated | 9 - 56 | 12 / 24 / 48 | DIN-Rail (IP20) |
|
|
| Attributes | RACPRO1-RD |
|---|---|
| Product Category | AC/DC |
| Isolation | Isolated |
| Vin (V) | 9 - 56 |
| Main Vout (V) | 12 / 24 / 48 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 40000 |
| Isolation (kV) | 0.5 |
| Mounting Type | DIN-Rail |
| Package Style | DIN-Rail (IP20) |
| Length (mm) | 135 |
| Width (mm) | 43 |
| Height (mm) | 140.4 |
| Certifications | CB, CE, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 70 |
| Current (A) | 40 |
| Protections | SCP |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Single Box |
| Warranty | 3 Years |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACPRO1-RD40
Focus
New
| 12 | 9 - 56 | DIN-Rail |
|
| Title | Type | Date |
|---|---|---|
| RACPRO1-RD40.pdf | Datasheet | |
| RACPRO1-RD40_installation_guide.pdf | Installation | Oct 29, 2025 |
| Title | Type | Date |
|---|---|---|
| DC Anti-Backflow: Comparing Active ORing and Diode ORing for Reverse Current Protection | Blog Article | Sep 11, 2026 |
| More Power, More Headroom, More System Value | Blog Article | Jun 19, 2026 |
| The New RACPRO1 Single Phase Series from 120 - 480W | Links | Feb 26, 2026 |
| 1AC & 3AC DIN Rail PSU, Redundancy Diodes & E-Fuses | Links | Feb 26, 2026 |
| DIN Rail Redundancy Module Delivers up to 40A in Slim Package | Official Press Release | Nov 19, 2025 |
| Powering Industrial Automation: RECOM at SPS 2025 | Blog Article | Nov 14, 2025 |
| Series | Description | |||
|---|---|---|---|---|
| 1 |
|
RACPRO1-S120
Focus
New
| 120W AC/DC-Converter / DIN-Rail Power Supply / Single Phase Input | |
| 2 |
|
RACPRO1-S240
Focus
New
| 240W AC/DC-Converter / DIN-Rail Power Supply / Single Phase Input | |
| 3 |
|
RACPRO1-S240E
Focus
New
| 240W AC/DC-Converter / DIN-Rail Power Supply / Single Phase Input | |
| 4 |
|
RACPRO1-S480
Focus
New
| 480W AC/DC-Converter / DIN-Rail Power Supply / Single Phase Input | |
| 5 |
|
RACPRO1-T240
Focus
| 240W AC/DC-Converter 'DIN-RAIL' DIN IP20 5kV reg | |
| 6 |
|
RACPRO1-T480
Focus
| 480W AC/DC-Converter 'DIN-RAIL' DIN IP20 5kV reg | |
| 7 |
|
RACPRO1-T960
Focus
| 960W AC/DC-Converter 'DIN-RAIL' DIN IP20 5kV reg |